| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.1881 |
| 5000 - 9999 | $0.1694 |
| 10000 - 24999 | $0.1524 |
| 25000 + | $0.1371 |
| Base Height | 2.7 mm |
|---|---|
| Base Height | 0.108 in |
| Base Outside Diameter | 12.8 mm |
| Base Outside Diameter | 0.502 in |
| Flange Height | 0.132 in |
| Flange Height | 3.4 mm |
| Flange Outside Diameter | 20.4 mm |
| Flange Outside Diameter | 0.805 in |
| Inside Diameter | 8.2 mm |
| Inside Diameter | 0.324 in |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Compatible Screw Sizes (All) | 5/16 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue