| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1631 |
| 5000 - 9999 | $0.1467 |
| 10000 - 24999 | $0.1319 |
| 25000 + | $0.1188 |
| Base Height | 0.188 in |
|---|---|
| Base Height | 4.8 mm |
| Base Outside Diameter | 15.9 mm |
| Base Outside Diameter | 0.627 in |
| Flange Height | 0.092 in |
| Flange Height | 2.3 mm |
| Flange Outside Diameter | 19.1 mm |
| Flange Outside Diameter | 0.750 in |
| Inside Diameter | 12.9 mm |
| Inside Diameter | 0.506 in |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Compatible Screw Sizes (All) | 1/2 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue