| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.101 |
| 5000 - 9999 | $0.096 |
| 10000 - 24999 | $0.0915 |
| 25000 + | $0.0863 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.197 in |
|---|---|
| Base Height | 5 mm |
| Base Outside Diameter | 12.5 mm |
| Base Outside Diameter | 0.492 in |
| Flange Height | 2.9 mm |
| Flange Height | 0.114 in |
| Flange Outside Diameter | 16.4 mm |
| Flange Outside Diameter | 0.644 in |
| Inside Diameter | 9.5 mm |
| Inside Diameter | 0.374 in |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue