| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0947 |
| 5000 - 9999 | $0.0851 |
| 10000 - 24999 | $0.0765 |
| 25000 + | $0.069 |
| Base Height | 2.8 mm |
|---|---|
| Base Height | 0.110 in |
| Base Outside Diameter | 13.4 mm |
| Base Outside Diameter | 0.526 in |
| Flange Height | 0.074 in |
| Flange Height | 1.9 mm |
| Flange Outside Diameter | 14.5 mm |
| Flange Outside Diameter | 0.571 in |
| Inside Diameter | 0.441 in |
| Inside Diameter | 11.2 mm |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue