Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.2321 |
| 5000 - 9999 | $0.2211 |
| 10000 - 24999 | $0.2111 |
| 25000 + | $0.1989 |
| Base Height | 1.5 mm |
|---|---|
| Base Height | 0.058 in |
| Base Outside Diameter | 0.343 in |
| Base Outside Diameter | 8.7 mm |
| Flange Height | 2 mm |
| Flange Height | 0.077 in |
| Flange Outside Diameter | 0.445 in |
| Flange Outside Diameter | 11.3 mm |
| Inside Diameter | 7.8 mm |
| Inside Diameter | 0.308 in |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue