| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.0839 |
| 5000 - 9999 | $0.0755 |
| 10000 - 24999 | $0.068 |
| 25000 - 49999 | $0.0612 |
| 50000 + | $0.0549 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 8.0 mm |
|---|---|
| Base Height | 0.315 in |
| Base Outside Diameter | 0.394 in |
| Base Outside Diameter | 10.0 mm |
| Flange Height | 0.098 in |
| Flange Height | 2.5 mm |
| Flange Outside Diameter | 14.2 mm |
| Flange Outside Diameter | 0.559 in |
| Inside Diameter | 0.319 in |
| Inside Diameter | 8.1 mm |
| Full Material | Polyamide |
| Colour | Black |
| Compatible Screw Sizes (All) | M8 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue