Menu Search

Shoulder Screws - Hex Socket

In stock

Shoulder Screws with a hex socket are essential fastening components that provide secure and versatile connections in various applications. These screws feature a unique design with a cylindrical shoulder and a threaded shank, allowing for precise and dependable fastening. Made from high-quality materials such as stainless steel or alloy steel, Shoulder Screws offer exceptional strength, durability, and resistance to corrosion. The hex socket feature provides easy installation and ensures a tight and reliable connection.

One of the main characteristics of Shoulder Screws - Hex Socket is their versatility. The cylindrical shoulder allows for precise and accurate alignment, making them suitable for applications that require precise positioning or spacing. The threaded shank enables adjustable tightening, providing flexibility in assembly and disassembly. The hex socket feature allows for easy installation with a hex key or Allen wrench, ensuring a secure and torque-resistant connection. Additionally, Shoulder Screws are available in various sizes, lengths, and materials to accommodate different application requirements.

  • Material: Nylon

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Item Code Price range Availability Thread Size Shoulder Length Overall Length Shoulder Diameter Thread Length View
$0.2973 - $0.3203 Request the lead time here
1/4-20
0.438 in
$0.3668 - $0.8349 Request the lead time here
1/4-20
0.438 in
$0.3497 - $0.7959 500 In stock
5/16-18
0.500 in
$0.3989 - $0.9084 1000 In stock
5/16-18
0.500 in
  • of 5
Shoulder Screw; , ,

31031062

Price Range
$0.3203 - $0.2973

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    1/4-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31031175

Price Range
$0.8349 - $0.3668

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    1/4-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31037050

Price Range
$0.7959 - $0.3497

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31037125

Price Range
$0.9084 - $0.3989

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive