Menu Search

Shoulder Screws - Hex Socket

In stock

Shoulder Screws with a hex socket are essential fastening components that provide secure and versatile connections in various applications. These screws feature a unique design with a cylindrical shoulder and a threaded shank, allowing for precise and dependable fastening. Made from high-quality materials such as stainless steel or alloy steel, Shoulder Screws offer exceptional strength, durability, and resistance to corrosion. The hex socket feature provides easy installation and ensures a tight and reliable connection.

One of the main characteristics of Shoulder Screws - Hex Socket is their versatility. The cylindrical shoulder allows for precise and accurate alignment, making them suitable for applications that require precise positioning or spacing. The threaded shank enables adjustable tightening, providing flexibility in assembly and disassembly. The hex socket feature allows for easy installation with a hex key or Allen wrench, ensuring a secure and torque-resistant connection. Additionally, Shoulder Screws are available in various sizes, lengths, and materials to accommodate different application requirements.

  • Material: Nylon

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Item Code Price range Availability Thread Size Shoulder Length Overall Length Shoulder Diameter Thread Length View
$0.3096 - $0.705 1000 In stock
1/4-20
0.438 in
$0.3554 - $0.8088 1500 In stock
1/4-20
0.438 in
$0.3414 - $0.7773 Request the lead time here
5/16-18
0.500 in
$0.3825 - $0.8706 500 In stock
5/16-18
0.500 in
$0.4482 - $1.0205 250 In stock
5/16-18
0.500 in
$0.3579 - $0.8147 2500 In stock
5/16-18
0.500 in
$0.4154 - $0.9458 3250 In stock
5/16-18
0.500 in
$0.6258 - $1.4246 Request the lead time here
3/8-16
0.625 in
$0.728 - $1.6574 250 In stock
3/8-16
0.625 in
$0.2847 - $0.6486 500 In stock
#10-24
0.375 in
$0.3066 - $0.6984 500 In stock
#10-24
0.375 in
$0.336 - $0.765 Request the lead time here
#10-24
0.375 in
$0.3036 - $0.6915 Request the lead time here
1/4-20
0.438 in
$0.3324 - $0.7566 4000 In stock
1/4-20
0.438 in
$0.3143 - $0.3666 1000 In stock
5/16-18
0.500 in
$0.3663 - $0.8334 500 In stock
5/16-18
0.500 in
$0.4317 - $0.9831 Request the lead time here
5/16-18
0.500 in
$0.4647 - $1.0577 750 In stock
5/16-18
0.500 in
$0.6402 - $1.4579 500 In stock
3/8-16
0.625 in
$0.7574 - $1.7241 Request the lead time here
3/8-16
0.625 in
  • of 5
Shoulder Screw; , ,

31031050

Price Range
$0.705 - $0.3096

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    1/4-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31031150

Price Range
$0.8088 - $0.3554

Stock Levels
1500 In stock
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    1/4-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31037037

Price Range
$0.7773 - $0.3414

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31037100

Price Range
$0.8706 - $0.3825

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31037200

Price Range
$1.0205 - $0.4482

Stock Levels
250 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31037062

Price Range
$0.8147 - $0.3579

Stock Levels
2500 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31037150

Price Range
$0.9458 - $0.4154

Stock Levels
3250 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31050062

Price Range
$1.4246 - $0.6258

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    3/8-16
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31050150

Price Range
$1.6574 - $0.728

Stock Levels
250 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    3/8-16
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31025050

Price Range
$0.6486 - $0.2847

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31025125

Price Range
$0.6984 - $0.3066

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31025225

Price Range
$0.765 - $0.336

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31031037

Price Range
$0.6915 - $0.3036

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    1/4-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31031100

Price Range
$0.7566 - $0.3324

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    1/4-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31037025

Price Range
$0.3666 - $0.3143

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31037075

Price Range
$0.8334 - $0.3663

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31037175

Price Range
$0.9831 - $0.4317

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31037225

Price Range
$1.0577 - $0.4647

Stock Levels
750 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31050075

Price Range
$1.4579 - $0.6402

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    3/8-16
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive
Shoulder Screw; , ,

31050175

Price Range
$1.7241 - $0.7574

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    3/8-16
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Hex Socket Drive