| Quantity | Unit price |
|---|---|
| 250 - 999 | $1.1225 |
| 1000 - 4999 | $0.5006 |
| 5000 - 9999 | $0.497 |
| 10000 + | $0.4929 |
| Compatible Hex Key Size | 0.193 in |
|---|---|
| Compatible Hex Key Size | 4.9 mm |
| Head Diameter | 0.562 in |
| Head Diameter | 14.3 mm |
| Head Height | 0.250 in |
| Head Height | 6.4 mm |
| Thread Length | 0.500 in |
| Thread Length | 12.7 mm |
| Thread Size | 5/16-18 |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | Hex Socket Drive |
| Material Flammability Standard | UL94 V-2 |
| Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue