Quantity | Unit price |
---|---|
500 - 999 | $0.6732 |
1000 - 4999 | $0.3003 |
5000 - 9999 | $0.2982 |
10000 + | $0.2957 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 9.5 mm |
---|---|
Thread Length | 0.375 in |
Thread Size | #10-24 |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | Hex Socket Drive |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue