Menu Search

Sheet Edge Inserts

In stock

Sheet Edge Inserts provide strong threads for metal sheets that are too thin to be tapped. They are fastened to the edges of thin sheets and are a good alternative to self-clinching inserts.

To Install;
1. Install insert notch into the side of the panel opening
2. Rotate spring leg of insert toward the panel. This compresses the spring leg, allowing it to pass through the notch in the panel
3. Leg will snap back to its normal position, securing the insert into the panel.
Please Note: The internal thread requires a screwdriver for installation.

The insert can be removed after installation, by simply pinching the spring legs together and rotating.

  • Material: Polyamide 6/6
  • Colour: Black
  • UL94 V2 flame rated.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Mounting Hole Diameter Insert Diameter Maximum Panel Thickness View
$0.3807 - $0.4442 Request the lead time here
M6
0.339 in
0.350 in
0.095 in
$0.3701 - $0.4316 2000 In stock
M4
0.299 in
0.312 in
0.091 in
$0.3701 - $0.4316 45000 In stock
#6-32
0.299 in
0.312 in
0.095 in
$0.3795 - $0.4425 3000 In stock
M5
0.339 in
0.350 in
0.095 in
SEI-3 $0.3746 - $0.4373 8000 In stock
M3
0.299 in
0.312 in
0.091 in
Sheet Edge Insert - Thread Size M6; Panel Thickness Range 1.3 - 2.4 mm | 0.050 - 0.095 in;Black; Nylon 6/6

SEI-5

Price Range
$0.4442 - $0.3807

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.339 in
  • Insert Length
    0.300 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.095 in
  • Minimum Operating Temperature
    -40 °F
Sheet Edge Insert - Thread Size M4; Panel Thickness Range 1.3 - 2.3 mm | 0.050 - 0.091 in;Black; Nylon 6/6

SEI-2

Price Range
$0.4316 - $0.3701

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.299 in
  • Insert Length
    0.300 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.091 in
  • Minimum Operating Temperature
    -40 °F
Sheet Edge Insert - Thread Size #6-32; Panel Thickness Range 1.3 - 2.4 mm | 0.050 - 0.095 in;Black; Nylon 6/6

SEI-1

Price Range
$0.4316 - $0.3701

Stock Levels
45000 In stock
Attributes
  • Distance Across Flats
    0.299 in
  • Insert Length
    0.300 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.095 in
  • Minimum Operating Temperature
    -40 °F
Sheet Edge Insert - Thread Size M5; Panel Thickness Range 1.3 - 2.4 mm | 0.050 - 0.095 in;Black; Nylon 6/6

SEI-4

Price Range
$0.4425 - $0.3795

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.339 in
  • Insert Length
    0.300 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.095 in
  • Minimum Operating Temperature
    -40 °F
Sheet Edge Insert - Thread Size M3; Panel Thickness Range 1.3 - 2.3 mm | 0.050 - 0.091 in;Black; Nylon 6/6

SEI-3

Price Range
$0.4373 - $0.3746

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.299 in
  • Insert Length
    0.300 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.091 in
  • Minimum Operating Temperature
    -40 °F