Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.5118 - $0.5973 | 1000 In stock |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0771 - $0.0899 | 10000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0632 - $0.0737 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0584 - $0.068 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.0824 - $0.096 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.750 in
44.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0647 - $0.0755 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.750 in
44.5 mm
|
Hexagonal Socket Drive
|
||
| $0.4241 - $0.5814 | 1500 In stock |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0635 - $0.0741 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.438 in
11.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0621 - $0.0723 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0585 - $0.0683 | 2000 In stock |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0608 - $0.071 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0656 - $0.0761 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.875 in
47.6 mm
|
Hexagonal Socket Drive
|
||
| $0.248 - $0.2892 | 1000 In stock |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.2133 - $0.2927 | Request the lead time here |
3/8-16
|
Nylon 6/6
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.4031 - $0.5531 | 4000 In stock |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.4586 - $0.6293 | Request the lead time here |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
1.500 in
38.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0654 - $0.0759 | 1000 In stock |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0621 - $0.0723 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0663 - $0.0773 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue