Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0569 - $0.0663 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
1.125 in
28.6 mm
|
Hexagonal Socket Drive
|
||
| $0.059 - $0.0689 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0621 - $0.0728 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0641 - $0.0744 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0564 - $0.066 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0578 - $0.0672 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0584 - $0.0686 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.094 in
2.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0596 - $0.0696 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.0582 - $0.0683 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0711 - $0.0828 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0686 - $0.0803 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0807 - $0.0941 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0858 - $0.0999 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.500 in
38.1 mm
|
Hexagonal Socket Drive
|
||
| $0.2648 - $0.3089 | 19000 In stock |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.4011 - $0.5502 | Request the lead time here |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0825 - $0.0962 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0816 - $0.095 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0843 - $0.0983 | Request the lead time here |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.2348 - $0.3221 | Request the lead time here |
3/8-16
|
Nylon 6/6
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue