| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hex Key Size | 0.125 in |
|---|---|
| Compatible Hex Key Size | 3.2 mm |
| Thread Length | 0.375 in |
| Thread Length | 9.5 mm |
| Thread Size | 1/4-20 |
| Colour | Natural |
| Material | Nylon 6/6 |
| Screw Type | Set Screw |
| Drive Type | Hexagonal Socket Drive |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue