| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0749 |
| 5000 - 9999 | $0.0713 |
| 10000 - 24999 | $0.068 |
| 25000 + | $0.0641 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hex Key Size | 2.4 mm |
|---|---|
| Compatible Hex Key Size | 0.094 in |
| Thread Length | 15.9 mm |
| Thread Length | 0.625 in |
| Thread Size | #10-32 |
| Colour | Natural |
| Material | Nylon 6/6 |
| Screw Type | Set Screw |
| Drive Type | Hexagonal Socket Drive |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue