| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0668 |
| 5000 - 9999 | $0.0638 |
| 10000 - 24999 | $0.0609 |
| 25000 + | $0.0575 |
| Compatible Hex Key Size | 1.3 mm |
|---|---|
| Compatible Hex Key Size | 0.051 in |
| Thread Length | 6.4 mm |
| Thread Length | 0.250 in |
| Thread Size | #4-40 |
| Colour | Black |
| Material | Nylon 6/6 |
| Screw Type | Set Screw |
| Drive Type | Hexagonal Socket Drive |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue