Quantity | Unit price |
---|---|
1 - 24 | $5.3135 |
25 - 49 | $4.1327 |
50 - 249 | $2.3618 |
250 - 499 | $2.3163 |
500 - 1249 | $2.2437 |
1250 + | $2.1254 |
Outside Diameter | 190.5 mm |
---|---|
Outside Diameter | 7.500 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 3 |
Colour | Black |
Full Material | High Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue