Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| $1.40 - $3.00 | Request the lead time here |
2.250 in
57.2 mm
|
M8
|
|
|
PP
|
||
| $0.90 - $2.00 | 400 In stock |
1.380 in
35.1 mm
|
M6
|
|
|
PP
|
||
| $1.20 - $2.60 | Request the lead time here |
1.750 in
44.5 mm
|
M10
|
|
|
PP
|
||
| $1.60 - $3.40 | Request the lead time here |
2.380 in
60.5 mm
|
M6
|
|
|
PP
|
||
| $1.60 - $3.50 | 244 In stock |
2.380 in
60.5 mm
|
M12
|
|
|
PP
|
||
| $0.80 - $1.80 | Request the lead time here |
1.250 in
31.8 mm
|
|
|
|
Polypropylene
|
||
| $0.90 - $2.00 | Request the lead time here |
1.500 in
38.1 mm
|
|
|
|
Acetal
|
||
| $0.90 - $2.00 | Request the lead time here |
1.500 in
38.1 mm
|
M8
|
|
|
Acetal
|
||
| $0.62 - $1.35 | Request the lead time here |
1.000 in
25.4 mm
|
M6
|
|
|
Acetal
|
||
| $1.10 - $2.40 | Request the lead time here |
1.750 in
44.5 mm
|
M6
|
|
|
PP
|
||
| $1.30 - $2.90 | Request the lead time here |
2.000 in
50.8 mm
|
M8
|
|
|
PP
|
||
| $1.50 - $3.30 | 500 In stock |
2.500 in
63.5 mm
|
|
|
|
PP
|
||
| $0.80 - $1.80 | Request the lead time here |
1.380 in
35.1 mm
|
|
|
|
PP
|
||
| $0.90 - $1.90 | Request the lead time here |
1.380 in
35.1 mm
|
M8
|
|
|
PP
|
||
| $1.10 - $2.30 | Request the lead time here |
1.750 in
44.5 mm
|
M8
|
|
|
PP
|
||
| $1.40 - $3.00 | Request the lead time here |
2.250 in
57.2 mm
|
|
|
|
Polypropylene
|
||
| $0.50 - $1.00 | Request the lead time here |
0.750 in
19.1 mm
|
M6
|
|
|
Acetal
|
||
| $0.60 - $1.40 | Request the lead time here |
1.000 in
25.4 mm
|
M5
|
|
|
Acetal
|
||
| $1.10 - $2.30 | Request the lead time here |
1.750 in
44.5 mm
|
|
|
|
PP
|
||
| $1.30 - $2.90 | Request the lead time here |
2.000 in
50.8 mm
|
M6
|
|
|
PP