Menu Search

Self-Assembly Knobs

In stock

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.20 - $0.45 Request the lead time here
Acetal
$0.21 - $0.45 Request the lead time here
Acetal
$1.10 - $2.40 Request the lead time here
1.750 in
PP
$1.13 - $2.46 Request the lead time here
1.750 in
M10
PP
$1.43 - $3.12 Request the lead time here
2.250 in
PP
$1.59 - $3.45 500 In stock
2.500 in
PP
$1.23 - $2.67 395 In stock
1.750 in
PP
$1.13 - $2.42 Request the lead time here
1.750 in
M8
PP
$1.43 - $3.09 Request the lead time here
2.250 in
Polypropylene
$0.87 - $1.89 Request the lead time here
1.250 in
M6
PP
$1.10 - $2.39 Request the lead time here
1.750 in
PP
$1.38 - $3.02 Request the lead time here
2.000 in
Polypropylene
$1.67 - $3.62 Request the lead time here
2.380 in
PP
$0.87 - $1.88 Request the lead time here
1.250 in
PP
$0.95 - $2.09 Request the lead time here
1.500 in
Acetal
$0.96 - $2.10 Request the lead time here
1.500 in
M8
Acetal
$0.50 - $1.07 Request the lead time here
0.750 in
M6
Acetal
$0.63 - $1.40 Request the lead time here
1.000 in
M5
Acetal
$0.41 - $0.89 Request the lead time here
0.625 in
Acetal
$0.2909 - $0.399 14000 In stock
0.500 in
M4
Acetal
  • of 8
Knurled Knob - Knob Diameter 8 mm | 0.313 in; Compatible Thread Sizes #4; Knob Height 4.8 mm | 0.190 in

KSN4----N1--5--

Price Range
$0.45 - $0.20

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Knurled Knob - Knob Diameter 8 mm | 0.313 in; Compatible Thread Sizes #6; Knob Height 4.8 mm | 0.190 in

KSN6----N1--5--

Price Range
$0.45 - $0.21

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 31.8 mm | 1.250 in

KNH1-HEX5S3A---

Price Range
$2.40 - $1.10

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M10; Knob Height 31.8 mm | 1.250 in

KNH6-HEX5S3A---

Price Range
$2.46 - $1.13

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Colour
    Black
N/A - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes 3/8-163/8-24; Knob Height 24.9 mm | 0.980 in

KNH3-HEX5SA----

Price Range
$3.12 - $1.43

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.990 in
  • Hub Height
    0.470 in
  • Knob Diameter
    2.250 in
  • Knob Height
    0.980 in
  • Knob Colour
    Black
N/A - Knob Diameter 63.5 mm | 2.500 in; Compatible Thread Sizes 3/8-163/8-24; Knob Height 25.4 mm | 1.000 in

KNH3-HEX4P7----

Price Range
$3.45 - $1.59

Stock Levels
500 In stock
Attributes
  • Hub Diameter
    0.980 in
  • Hub Height
    0.360 in
  • Knob Diameter
    2.500 in
  • Knob Height
    1.000 in
  • Knob Colour
    Black
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 3/8-163/8-24; Knob Height 21.8 mm | 0.860 in

KNH3-HEXF4-----

Price Range
$2.67 - $1.23

Stock Levels
395 In stock
Attributes
  • Hub Diameter
    1.250 in
  • Hub Height
    0.280 in
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M8; Knob Height 31.8 mm | 1.250 in

KNH5-HEX5S3A---

Price Range
$2.42 - $1.13

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 24.9 mm | 0.980 in

KNH2-HEX5SA----

Price Range
$3.09 - $1.43

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.988 in
  • Hub Height
    0.470 in
  • Knob Diameter
    2.250 in
  • Knob Height
    0.980 in
  • Knob Colour
    Black
Wing Knob - Knob Diameter 31.8 mm | 1.250 in; Compatible Thread Sizes M6; Knob Height 21.1 mm | 0.830 in

KNH4-HEXTH1----

Price Range
$1.89 - $0.87

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Hub Height
    0.200 in
  • Knob Diameter
    1.250 in
  • Knob Height
    0.830 in
  • Knob Colour
    Black
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes10-3210-24; Knob Height 26.9 mm | 1.060 in

KNH10HEX3P4----

Price Range
$2.39 - $1.10

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.060 in
  • Knob Colour
    Black
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 27.7 mm | 1.090 in

KNH2-HEXRT5----

Price Range
$3.02 - $1.38

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.752 in
  • Hub Height
    0.490 in
  • Knob Diameter
    2.000 in
  • Knob Height
    1.090 in
  • Knob Colour
    Black
N/A - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes 1/2-131/2-20; Knob Height 31.2 mm | 1.230 in

KNH7-HEXF6-----

Price Range
$3.62 - $1.67

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Knob Colour
    Black
N/A - Knob Diameter 31.8 mm | 1.250 in; Compatible Thread Sizes 10-3210-24; Knob Height 21.1 mm | 0.830 in

KNH10HEXTH1----

Price Range
$1.88 - $0.87

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Hub Height
    0.200 in
  • Knob Diameter
    1.250 in
  • Knob Height
    0.830 in
  • Knob Colour
    Black
N/A - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes 1/4; Knob Height 9.5 mm | 0.375 in

KS4X----O3--5--

Price Range
$2.09 - $0.95

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.375 in
  • Hub Height
    0.780 in
  • Knob Diameter
    1.500 in
  • Knob Height
    0.375 in
  • Knob Colour
    Black
Wing Knob - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes M8; Knob Height 16 mm | 0.630 in

KSM8----T3--5--

Price Range
$2.10 - $0.96

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Hub Height
    0.409 in
  • Knob Diameter
    1.500 in
  • Knob Height
    0.410 in
  • Knob Colour
    Black
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Compatible Thread Sizes M6; Knob Height 7.9 mm | 0.310 in

KSM6----N5--5--

Price Range
$1.07 - $0.50

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.520 in
  • Hub Height
    0.140 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Knob Colour
    Black
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes M5; Knob Height 10.4 mm | 0.410 in

KSM5----N6--5--

Price Range
$1.40 - $0.63

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.590 in
  • Hub Height
    0.100 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.380 in
  • Knob Colour
    Black
N/A - Knob Diameter 15.9 mm | 0.625 in; Compatible Thread Sizes #8; Knob Height 6.4 mm | 0.250 in

KSN8----N4--5--

Price Range
$0.89 - $0.41

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.420 in
  • Hub Height
    0.080 in
  • Knob Diameter
    0.625 in
  • Knob Height
    0.250 in
  • Knob Colour
    Black
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.500 in; Compatible Thread Sizes M4; Knob Height 5.6 mm | 0.219 in

29M400RB

Price Range
$0.399 - $0.2909

Stock Levels
14000 In stock
Attributes
  • Hub Diameter
    0.374 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.219 in
  • Knob Colour
    Black
  • Knob Material
    Acetal