Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.41 - $0.89 | Request the lead time here |
0.625 in
15.9 mm
|
|
|
|
Acetal
|
||
| $0.50 - $1.07 | Request the lead time here |
0.750 in
19.1 mm
|
M6
|
|
|
Acetal
|
||
| $0.63 - $1.40 | Request the lead time here |
1.000 in
25.4 mm
|
M5
|
|
|
Acetal
|
||
| $1.10 - $2.40 | Request the lead time here |
1.750 in
44.5 mm
|
|
|
|
PP
|
||
| $1.37 - $2.99 | Request the lead time here |
2.000 in
50.8 mm
|
M6
|
|
|
PP
|
||
| $1.10 - $2.40 | Request the lead time here |
1.750 in
44.5 mm
|
M6
|
|
|
PP
|
||
| $1.61 - $3.48 | Request the lead time here |
2.500 in
63.5 mm
|
M12
|
|
|
PP
|
||
| $0.89 - $1.91 | Request the lead time here |
1.380 in
35.1 mm
|
M6
|
|
|
PP
|
||
| $1.13 - $2.46 | Request the lead time here |
1.750 in
44.5 mm
|
|
|
|
PP
|
||
| $1.41 - $3.08 | Request the lead time here |
2.250 in
57.2 mm
|
|
|
|
PP
|
||
| $1.43 - $3.09 | Request the lead time here |
2.250 in
57.2 mm
|
M8
|
|
|
PP
|
||
| $0.96 - $2.09 | 400 In stock |
1.380 in
35.1 mm
|
M6
|
|
|
PP
|
||
| $1.23 - $2.67 | Request the lead time here |
1.750 in
44.5 mm
|
M10
|
|
|
PP
|
||
| $1.64 - $3.54 | Request the lead time here |
2.380 in
60.5 mm
|
M6
|
|
|
PP
|
||
| $1.67 - $3.62 | 244 In stock |
2.380 in
60.5 mm
|
M12
|
|
|
PP
|
||
| $0.87 - $1.89 | Request the lead time here |
1.250 in
31.8 mm
|
|
|
|
Polypropylene
|
||
| $0.2616 - $0.359 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.2616 - $0.359 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.5891 - $0.8081 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.3932 - $0.5391 | Request the lead time here |
|
|
|
|
Acetal
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue