| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.7808 |
| 5000 - 9999 | $0.7026 |
| 10000 - 24999 | $0.6324 |
| 25000 + | $0.5693 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hub Diameter | 12.7 mm |
|---|---|
| Hub Diameter | 0.500 in |
| Knob Diameter | 25.4 mm |
| Knob Diameter | 1.000 in |
| Knob Height | 8.3 mm |
| Knob Height | 0.327 in |
| Knob Colour | Black |
| Knob Material | Acetal |
| Thread Type | Male |
| Thread Size | M6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue