Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space saving capabilities. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Panel Thickness A Range | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.8214 - $0.9101 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.437 in
11.1 mm
|
||
| $0.8291 - $0.9188 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.362 in
9.2 mm
|
||
| CBABS220A | $0.806 - $0.8928 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
|
0.315 in
8.0 mm
|
|
| $0.5189 - $0.59 | 2000 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.252 in
6.4 mm
|
||
| $0.5382 - $0.612 | 2000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.500 in
12.7 mm
|
||
| $0.7664 - $0.849 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.252 in
6.4 mm
|
||
| $0.9084 - $1.0065 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.626 in
15.9 mm
|
||
| $0.5117 - $0.5811 | 1000 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.189 in
4.8 mm
|
||
| $0.8496 - $0.9411 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.5 in
12.7 mm
|
||
| $0.7703 - $0.8532 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.252 in
6.4 mm
|
||
| $0.7385 - $0.8186 | Request the lead time here |
0.118 in
3.0 mm
|
0.5 in
12.7 mm
|
|
|
0.189 in
4.8 mm
|
||
| $0.806 - $0.8928 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.283 in
7.2 mm
|
||
| $0.7703 - $0.8532 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
|
0.252 in
6.4 mm
|
||
| $0.7385 - $0.8186 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.157 in
4.0 mm
|
||
| $0.8291 - $0.9188 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
||
| $0.5226 - $0.5934 | Request the lead time here |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.311 in
7.9 mm
|
||
| $0.5448 - $0.6189 | 1000 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.563 in
14.3 mm
|
||
| $0.7979 - $0.884 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.374 in
9.5 mm
|
||
| $0.9243 - $1.0244 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.752 in
19.1 mm
|
||
| $0.5532 - $0.6285 | 24000 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue