Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space saving capabilities. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Panel Thickness A Range | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.7385 - $0.8186 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.157 in
4.0 mm
|
||
| $0.8496 - $0.9411 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.5 in
12.7 mm
|
||
| $0.723 - $0.8012 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.138 in
3.5 mm
|
||
| $0.8291 - $0.9188 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.362 in
9.2 mm
|
||
| $0.8291 - $0.9188 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
||
| $0.8214 - $0.9101 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.437 in
11.1 mm
|
||
| CBABS220A | $0.806 - $0.8928 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
|
0.315 in
8.0 mm
|
|
| $0.7664 - $0.849 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.252 in
6.4 mm
|
||
| $0.7979 - $0.884 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.374 in
9.5 mm
|
||
| $0.9243 - $1.0244 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.752 in
19.1 mm
|
||
| $0.7703 - $0.8532 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
|
0.252 in
6.4 mm
|
||
| $0.723 - $0.8012 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.189 in
4.8 mm
|
||
| $0.9084 - $1.0065 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.626 in
15.9 mm
|
||
| $0.806 - $0.8928 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.283 in
7.2 mm
|
||
| $0.7703 - $0.8532 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.252 in
6.4 mm
|
||
| $0.7385 - $0.8186 | Request the lead time here |
0.118 in
3.0 mm
|
0.5 in
12.7 mm
|
|
|
0.189 in
4.8 mm