Quantity | Unit price |
---|---|
1000 - 9999 | $1.5005 |
10000 - 24999 | $1.3638 |
25000 + | $1.2504 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 17.8 mm |
---|---|
Base Length | 0.700 in |
Base Width | 17.8 mm |
Base Width | 0.700 in |
Maximum Operating Temperature | 70 °C |
Maximum Operating Temperature | 158 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 70 °C |
Operating Temperature Range | 32 - 158 °F |
Spacer Length | 16 mm |
Spacer Length | 0.63 in |
Base Material | Rubber Based Adhesive |
Colour | Natural |
Full Material | Nylon 6/6 |
Hole A Fix Type | Flat |
Hole B Fix Type | Adhesive |
Material | Nylon |
Style | 1 |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue