Menu Search

Secure Cover Caps

In stock

Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.

Thanks to the vibrant colors that these caps are available in, they are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.

Each cap and base is available in a choice of six color options that can be mixed and matched to create a truly customised appearance to your finished application.

  • Material: Polypropylene (PP)
  • Colors: Black, Blue, Green, Red, White and Yellow
  • Cover Caps and Bases are sold separately

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
24 results
Product SKUs information
Item Code Price range Availability Bolt Thread Colour Overall Diameter Hole Size Component Type View
$0.4554 - $2.7812 150 In stock
Red
1.693 in
0.488 in
Cap
$0.2904 - $1.7819 In production
Black
0.984 in
0.248 in
Cap
$0.2904 - $1.7819 In production
White
0.984 in
0.248 in
Cap
$0.4554 - $2.7812 In production
Green
1.693 in
0.488 in
Cap
  • of 2
Secure Cover Cap - Compatible Nut Size - M6 ; Component Type - Cap ; Hole Size - 6.3 mm | 0.248 in ; Red

SCC003R

Price Range
$1.7819 - $0.2904

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Red
  • Overall Diameter
    0.984 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Cap ; Hole Size - 8.3 mm | 0.327 in ; Blue

SCC005BL

Price Range
$2.2986 - $0.3767

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Blue
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Cap ; Hole Size - 8.3 mm | 0.327 in ; Yellow

SCC005Y

Price Range
$2.2986 - $0.3767

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Yellow
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Cap ; Hole Size - 10.3 mm | 0.406 in ; Red

SCC010R

Price Range
$2.5104 - $0.4112

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Red
  • Overall Diameter
    1.496 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Cap ; Hole Size - 12.4 mm | 0.488 in ; Blue

SCC015BL

Price Range
$2.7812 - $0.4554

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Blue
  • Overall Diameter
    1.693 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Cap ; Hole Size - 12.4 mm | 0.488 in ; Yellow

SCC015Y

Price Range
$2.7812 - $0.4554

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Yellow
  • Overall Diameter
    1.693 in
Secure Cover Cap - Compatible Nut Size - M6 ; Component Type - Cap ; Hole Size - 6.3 mm | 0.248 in ; Green

SCC003G

Price Range
$1.7819 - $0.2904

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Green
  • Overall Diameter
    0.984 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Cap ; Hole Size - 8.3 mm | 0.327 in ; Black

SCC005B

Price Range
$2.2986 - $0.3767

Stock Levels
202 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Black
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Cap ; Hole Size - 8.3 mm | 0.327 in ; White

SCC005W

Price Range
$2.2986 - $0.3767

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    White
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Cap ; Hole Size - 10.3 mm | 0.406 in ; Green

SCC010G

Price Range
$2.5104 - $0.4112

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Green
  • Overall Diameter
    1.496 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Cap ; Hole Size - 8.3 mm | 0.327 in ; Green

SCC005G

Price Range
$2.2986 - $0.3767

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Green
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Cap ; Hole Size - 10.3 mm | 0.406 in ; Black

SCC010B

Price Range
$2.5104 - $0.4112

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Black
  • Overall Diameter
    1.496 in
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Cap ; Hole Size - 10.3 mm | 0.406 in ; White

SCC010W

Price Range
$2.5104 - $0.4112

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    White
  • Overall Diameter
    1.496 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Cap ; Hole Size - 12.4 mm | 0.488 in ; Black

SCC015B

Price Range
$2.7812 - $0.4554

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Black
  • Overall Diameter
    1.693 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Cap ; Hole Size - 12.4 mm | 0.488 in ; White

SCC015W

Price Range
$2.7812 - $0.4554

Stock Levels
550 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    White
  • Overall Diameter
    1.693 in
Secure Cover Cap - Compatible Nut Size - M6 ; Component Type - Cap ; Hole Size - 6.3 mm | 0.248 in ; Blue

SCC003BL

Price Range
$1.7819 - $0.2904

Stock Levels
50 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Blue
  • Overall Diameter
    0.984 in
Secure Cover Cap - Compatible Nut Size - M6 ; Component Type - Cap ; Hole Size - 6.3 mm | 0.248 in ; Yellow

SCC003Y

Price Range
$1.7819 - $0.2904

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Yellow
  • Overall Diameter
    0.984 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Cap ; Hole Size - 8.3 mm | 0.327 in ; Red

SCC005R

Price Range
$2.2986 - $0.3767

Stock Levels
750 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Red
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Cap ; Hole Size - 10.3 mm | 0.406 in ; Blue

SCC010BL

Price Range
$2.5104 - $0.4112

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Blue
  • Overall Diameter
    1.496 in
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Cap ; Hole Size - 10.3 mm | 0.406 in ; Yellow

SCC010Y

Price Range
$2.5104 - $0.4112

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Yellow
  • Overall Diameter
    1.496 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Cap ; Hole Size - 12.4 mm | 0.488 in ; Red

SCC015R

Price Range
$2.7812 - $0.4554

Stock Levels
150 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Red
  • Overall Diameter
    1.693 in
Secure Cover Cap - Compatible Nut Size - M6 ; Component Type - Cap ; Hole Size - 6.3 mm | 0.248 in ; Black

SCC003B

Price Range
$1.7819 - $0.2904

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Black
  • Overall Diameter
    0.984 in
Secure Cover Cap - Compatible Nut Size - M6 ; Component Type - Cap ; Hole Size - 6.3 mm | 0.248 in ; White

SCC003W

Price Range
$1.7819 - $0.2904

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    White
  • Overall Diameter
    0.984 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Cap ; Hole Size - 12.4 mm | 0.488 in ; Green

SCC015G

Price Range
$2.7812 - $0.4554

Stock Levels
In production
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Green
  • Overall Diameter
    1.693 in