Menu Search

N/A - 2.0 mm | 0.079 in ; 4.0 mm | 0.157 in ; 50 m | 164.0 ft; EPDM

This products offers edge protection and sealing, with roll length of . 1 Box = 50.0 m | 164.042 ft
Item code:

34009202

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $589.10
5 + $557.50
Standard pack: 1

Order in multiple of 1

Total price:

$589.10

1 x $589.10

Specifications

Imperial
Metric
SKU attributes
Grip Range 0.079 - 0.157 in
Maximum Grip 0.157 in
Minimum Grip 0.079 in
Roll Length 164.0 ft
Colour Black
Material EPDM
Type 15

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us