Menu Search

N/A - 1.0 mm | 0.039 in ; 2.0 mm | 0.079 in ; 100 m | 328.0 ft; EPDM

This products offers edge protection and sealing, with roll length of . 1 Box = 100.0 m | 328.084 ft
Item code:

34009103

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $756.70
5 + $716.20
Standard pack: 1

Order in multiple of 1

Total price:

$756.70

1 x $756.70

Specifications

Imperial
Metric
SKU attributes
Grip Range 0.039 - 0.079 in
Maximum Grip 0.079 in
Minimum Grip 0.039 in
Overall Height 0.618 in
Overall Length 328.084 ft
Colour Black
Includes 328 ft Roll
Material EPDM
Type 1

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us