Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A wide and diverse range of concealed hinges are available. Steel versions come in Handed, Pin, Removable Pin and Spring Loaded options. The handed hinges have a 90 degree rotational angle and the reinforced multilink articulation design offers a high resistance to bending and twisting due to high rigidity. Both left hand and right-hand application is possible and with a high mechanical strength, these hinges are suited to both light and heavy duty applications. The pin hinges have a 110 degree rotation angle, a high mechanical strength and anodised aluminium links making them ideal for heavy duty applications. The hinges with removable pins have a 180 degree rotation angle and are ideal for metallic enclosures. The door opens at two stages and the removable pin makes for straightforward disassembly of doors. They have a robust fixing via welding. Zinc Plated and Stainless Steel hinges come in different types too including removable, concealed and concealed spring-loaded pin hinge versions. The removable concealed hinge allows quick and easy door removal and suits an M5 screw (not provided). They offer an 120 degree rotation angle. The concealed hinges are left-hand and right-hand applicable and are ideal for metal enclosures and machinery covers. Types 1-6 have a hinge rotation angle of 120 degrees. Type 5 has a frame part which is screw on and a door part which is weld on. Type 7 has a hinge rotation angle of 135 degrees and types 8 and 9 are suitable for internally mounted doors. The concealed spring-loaded pin hinges come with a retractable spring loaded pin which allows the quick assembly and disassembly of the door without the aid of a tool. They are left-hand and right-hand applicable and can be used as both a locking and a positioning device.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Maximum Rotation | Overall Length | Latch Material | Overall Leaf Length | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| $7.88 - $9.18 | 15 In stock |
0.795 in
20.2 mm
|
90
|
4.681 in
118.9 mm
|
ABS
|
3.276 in
83.2 mm
|
1.402 in
35.6 mm
|
||
| $14.80 - $17.30 | 371 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.575 in
40.0 mm
|
||
| $9.40 - $10.10 | 342 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Zinc Plated Steel
|
2.559 in
65.0 mm
|
1.575 in
40.0 mm
|
||
| $21.70 - $25.30 | 302 In stock |
0.256 in
6.5 mm
|
135
|
2.559 in
65.0 mm
|
Stainless Steel
|
2.008 in
51.0 mm
|
1.28 in
32.5 mm
|
||
| $12.30 - $14.10 | 216 In stock |
0.098 in
2.5 mm
|
110
|
4.213 in
107.0 mm
|
Zinc Plated Steel
|
3.543 in
90.0 mm
|
1.122 in
28.5 mm
|
||
| $14.80 - $17.30 | 258 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.339 in
34.0 mm
|
||
| $9.40 - $10.10 | 194 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Zinc Plated Steel
|
2.559 in
65.0 mm
|
1.339 in
34.0 mm
|
||
| $13.00 - $14.80 | 23 In stock |
0.098 in
2.5 mm
|
110
|
4.213 in
107.0 mm
|
Zinc Plated Steel
|
3.543 in
90.0 mm
|
1.122 in
28.5 mm
|
||
| $14.30 - $16.70 | 322 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.339 in
34.0 mm
|
||
| $9.10 - $9.90 | 379 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Zinc Plated Steel
|
2.559 in
65.0 mm
|
1.339 in
34.0 mm
|
||
| $14.90 - $17.30 | 183 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.575 in
40.0 mm
|
||
| $9.40 - $10.10 | 82 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Zinc Plated Steel
|
2.559 in
65.0 mm
|
1.575 in
40.0 mm
|
||
| $12.30 - $14.10 | Request the lead time here |
0.098 in
2.5 mm
|
110
|
4.213 in
107.0 mm
|
Zinc Plated Steel
|
3.543 in
90.0 mm
|
1.122 in
28.5 mm
|
||
| $9.50 - $11.10 | 343 In stock |
0.256 in
6.5 mm
|
135
|
2.559 in
65.0 mm
|
Steel
|
2.008 in
51.0 mm
|
1.28 in
32.5 mm
|
||
| $13.00 - $14.80 | 199 In stock |
0.098 in
2.5 mm
|
110
|
4.213 in
107.0 mm
|
Zinc Plated Steel
|
3.543 in
90.0 mm
|
1.122 in
28.5 mm
|
||
| $12.80 - $14.50 | 486 In stock |
0.118 in
3.0 mm
|
120
|
2.362 in
60.0 mm
|
Stainless Steel
|
2.559 in
65.0 mm
|
0.925 in
23.5 mm
|
||
| $8.90 - $10.10 | Request the lead time here |
0.118 in
3.0 mm
|
120
|
2.362 in
60.0 mm
|
Zinc Plated Steel
|
2.559 in
65.0 mm
|
0.925 in
23.5 mm
|
||
| $12.30 - $13.90 | 139 In stock |
0.098 in
2.5 mm
|
120
|
2.362 in
60.0 mm
|
Stainless Steel
|
2.362 in
60.0 mm
|
0.886 in
22.5 mm
|
||
| $6.90 - $6.90 | 75 In stock |
0.098 in
2.5 mm
|
110
|
1.575 in
40.0 mm
|
Steel
|
1.575 in
40.0 mm
|
0.846 in
21.5 mm
|
||
| Request the lead time here |
0.827 in
21.0 mm
|
90
|
2.992 in
76.0 mm
|
Steel
|
2.992 in
76.0 mm
|
1.516 in
38.5 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue