| Quantity | Unit price |
|---|---|
| 1 - 374 | $1.5345 |
| 375 - 749 | $1.0964 |
| 750 - 1499 | $0.7673 |
| 1500 - 2999 | $0.5481 |
| 3000 - 14999 | $0.4385 |
| 15000 - 29999 | $0.4175 |
| 30000 + | $0.3942 |
| Inside Diameter | 7.7 mm |
|---|---|
| Inside Diameter | 0.305 in |
| Base Shape | Round Coved |
| Bumper Foot Style | Screw On |
| Colour | Natural |
| Full Material | Nylon |
| Material | Nylon |
| Mount Type | Drive Screw |
| Number of Mounting Holes | 1 |
| Type | Coved Screw-On Bumper Feet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue