| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 9.5 mm |
|---|---|
| Base Diameter | 0.374 in |
| Base Height | 5.1 mm |
| Base Height | 0.201 in |
| Base Material | Butyl Rubber |
| Base Shape | Round |
| Colour | Black |
| Full Material | IIR Shore 40-50a;Brass |
| Mount Type | Screw Mount |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue