These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | |
|---|---|---|---|---|---|---|
| $0.1281 - $0.1767 | 19000 In stock |
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
| $0.1119 - $0.138 | 3000 In stock |
0.276 in
7.0 mm
|
0.563 in
14.3 mm
|
0.177 in
4.5 mm
|
||
| $0.0806 - $0.0995 | 1000 In stock |
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
0.232 in
5.9 mm
|
||
| $0.0899 - $0.111 | 6000 In stock |
0.276 in
7.0 mm
|
0.252 in
6.4 mm
|
0.177 in
4.5 mm
|
||
| $0.1076 - $0.1328 | 4500 In stock |
0.276 in
7.0 mm
|
0.5 in
12.7 mm
|
0.177 in
4.5 mm
|
||
| $0.1251 - $0.1547 | 21000 In stock |
0.276 in
7.0 mm
|
0.752 in
19.1 mm
|
0.177 in
4.5 mm
|
||
| $0.1943 - $0.2676 | 35500 In stock |
0.276 in
7.0 mm
|
1 in
25.4 mm
|
0.177 in
4.5 mm
|
||
| $0.0938 - $0.1158 | 12000 In stock |
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.232 in
5.9 mm
|
||
| $0.1296 - $0.1601 | 1500 In stock |
0.276 in
7.0 mm
|
0.811 in
20.6 mm
|
0.177 in
4.5 mm
|
||
| $0.0894 - $0.1104 | 15000 In stock |
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.232 in
5.9 mm
|
||
| $0.1014 - $0.1251 | 2000 In stock |
0.114 in
2.9 mm
|
0.689 in
17.5 mm
|
0.079 in
2.0 mm
|
||
| $0.1053 - $0.1299 | 1000 In stock |
0.157 in
4.0 mm
|
1 in
25.4 mm
|
0.102 in
2.6 mm
|
||
| 13SPRT107 | $0.0849 - $0.105 | Request the lead time here |
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
0.232 in
5.9 mm
|
|
| $0.1343 - $0.185 | 17000 In stock |
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
0.177 in
4.5 mm
|
||
| $0.1164 - $0.1436 | Request the lead time here |
0.276 in
7.0 mm
|
0.626 in
15.9 mm
|
0.177 in
4.5 mm
|
||
| $0.1341 - $0.1655 | Request the lead time here |
0.276 in
7.0 mm
|
0.874 in
22.2 mm
|
0.177 in
4.5 mm
|
||
| $0.0882 - $0.1088 | 1000 In stock |
0.114 in
2.9 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0969 - $0.1197 | 1000 In stock |
0.114 in
2.9 mm
|
0.563 in
14.3 mm
|
0.079 in
2.0 mm
|
||
| $0.105 - $0.1295 | Request the lead time here |
0.114 in
2.9 mm
|
0.811 in
20.6 mm
|
0.079 in
2.0 mm
|
||
| $0.0741 - $0.0914 | 2000 In stock |
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.102 in
2.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue