These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | |
|---|---|---|---|---|---|---|
| $0.1026 - $0.1268 | Request the lead time here |
0.374 in
9.5 mm
|
0.437 in
11.1 mm
|
0.232 in
5.9 mm
|
||
| $0.1203 - $0.1485 | Request the lead time here |
0.374 in
9.5 mm
|
0.689 in
17.5 mm
|
0.232 in
5.9 mm
|
||
| $0.1425 - $0.1761 | 1000 In stock |
0.374 in
9.5 mm
|
1 in
25.4 mm
|
0.232 in
5.9 mm
|
||
| $0.1343 - $0.185 | 17000 In stock |
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
0.177 in
4.5 mm
|
||
| $0.1164 - $0.1436 | Request the lead time here |
0.276 in
7.0 mm
|
0.626 in
15.9 mm
|
0.177 in
4.5 mm
|
||
| $0.1341 - $0.1655 | Request the lead time here |
0.276 in
7.0 mm
|
0.874 in
22.2 mm
|
0.177 in
4.5 mm
|
||
| 13SPRT107 | $0.0849 - $0.105 | Request the lead time here |
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
0.232 in
5.9 mm
|
|
| $0.0911 - $0.1124 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.102 in
2.6 mm
|
||
| $0.0813 - $0.1005 | Request the lead time here |
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.102 in
2.6 mm
|
||
| $0.1158 - $0.143 | Request the lead time here |
0.157 in
4.0 mm
|
1 in
25.4 mm
|
0.102 in
2.6 mm
|
||
| $0.0957 - $0.1181 | Request the lead time here |
0.197 in
5.0 mm
|
0.374 in
9.5 mm
|
0.13 in
3.3 mm
|
||
| $0.0855 - $0.1058 | Request the lead time here |
0.24 in
6.1 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
||
| $0.0974 - $0.1202 | Request the lead time here |
0.24 in
6.1 mm
|
0.374 in
9.5 mm
|
0.154 in
3.9 mm
|
||
| $0.1364 - $0.188 | Request the lead time here |
0.24 in
6.1 mm
|
0.437 in
11.1 mm
|
0.154 in
3.9 mm
|
||
| $0.0989 - $0.1223 | Request the lead time here |
0.276 in
7.0 mm
|
0.252 in
6.4 mm
|
0.177 in
4.5 mm
|
||
| $0.1805 - $0.2489 | Request the lead time here |
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
0.177 in
4.5 mm
|
||
| $0.1031 - $0.1275 | Request the lead time here |
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.232 in
5.9 mm
|
||
| $0.1373 - $0.1695 | Request the lead time here |
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
0.232 in
5.9 mm
|
||
| $0.0842 - $0.104 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.102 in
2.6 mm
|
||
| $0.0861 - $0.1064 | Request the lead time here |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.102 in
2.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue