Menu Search

Screw & Lock Support - Non-Locking, Bayonet Nose, Threaded Male

In stock

These Screw and Lock Supports are a two piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
$0.3288 - $0.374 Request the lead time here
0.157 in
0.299 in
#6-32
0.626 in
$0.351 - $0.3989 Request the lead time here
0.157 in
0.299 in
#6-32
0.874 in
$0.3749 - $0.4262 Request the lead time here
0.157 in
0.299 in
#6-32
1.126 in
$0.4049 - $0.4601 Request the lead time here
0.157 in
#6-32
1.375 in
$0.3329 - $0.3782 Request the lead time here
0.157 in
0.299 in
#6-32
0.752 in
$0.3899 - $0.4428 7000 In stock
0.157 in
0.299 in
#6-32
1.252 in
$0.4074 - $0.4628 Request the lead time here
0.157 in
#6-32
0.625 in
$0.4341 - $0.4935 Request the lead time here
0.157 in
0.299 in
#6-32
0.874 in
$0.3647 - $0.4145 Request the lead time here
0.157 in
0.299 in
#6-32
0.374 in
$0.2994 - $0.3401 11000 In stock
0.157 in
0.299 in
#6-32
0.252 in
$0.2994 - $0.3404 28000 In stock
0.157 in
0.299 in
#6-32
0.5 in
$0.36 - $0.4089 9000 In stock
0.157 in
0.299 in
#6-32
1 in
$0.4169 - $0.4737 7000 In stock
0.157 in
0.299 in
#6-32
1.5 in
$0.2945 - $0.3348 Request the lead time here
0.157 in
0.299 in
#6-32
0.374 in
$0.4646 - $0.5273 4000 In stock
0.157 in
0.299 in
#6-32
1.126 in
$0.4119 - $0.468 3000 In stock
0.157 in
0.299 in
#6-32
0.752 in
$0.501 - $0.5696 Request the lead time here
0.157 in
0.299 in
#6-32
1.374 in
$0.3705 - $0.4211 28000 In stock
0.157 in
0.299 in
#6-32
0.252 in
$0.3707 - $0.4212 1000 In stock
0.157 in
0.299 in
#6-32
0.5 in
$0.4824 - $0.5484 Request the lead time here
0.157 in
0.062 in
0.299 in
#6-32
1.252 in
  • of 2
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 15.9 mm | 0.626 in

CBS-TM-10-01

Price Range
$0.374 - $0.3288

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 22.2 mm | 0.874 in

CBS-TM-14-01

Price Range
$0.3989 - $0.351

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 28.6 mm | 1.126 in

CBS-TM-18-01

Price Range
$0.4262 - $0.3749

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Non-Locking Fix ; 4 mm | 0.156 in ; 1.6 mm | 0.062 in ; #6-32 ; 34.9 mm | 1.375 in

CBS-TM-22-01

Price Range
$0.4601 - $0.4049

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 19.1 mm | 0.752 in

CBS-TM-12-01

Price Range
$0.3782 - $0.3329

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 31.8 mm | 1.252 in

CBS-TM-20-01

Price Range
$0.4428 - $0.3899

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Non-Locking Fix ; 4 mm | 0.156 in ; 1.6 mm | 0.062 in ; #6-32 ; 15.9 mm | 0.625 in

CBS-TM-10-19

Price Range
$0.4628 - $0.4074

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 22.2 mm | 0.874 in

CBS-TM-14-19

Price Range
$0.4935 - $0.4341

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 9.5 mm | 0.374 in

CBS-TM-6-19

Price Range
$0.4145 - $0.3647

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 6.4 mm | 0.252 in

CBS-TM-4-01

Price Range
$0.3401 - $0.2994

Stock Levels
11000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 12.7 mm | 0.5 in

CBS-TM-8-01

Price Range
$0.3404 - $0.2994

Stock Levels
28000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 25.4 mm | 1 in

CBS-TM-16-01

Price Range
$0.4089 - $0.36

Stock Levels
9000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 38.1 mm | 1.5 in

CBS-TM-24-01

Price Range
$0.4737 - $0.4169

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 9.5 mm | 0.374 in

CBS-TM-6-01

Price Range
$0.3348 - $0.2945

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 28.6 mm | 1.126 in

CBS-TM-18-19

Price Range
$0.5273 - $0.4646

Stock Levels
4000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 19.1 mm | 0.752 in

CBS-TM-12-19

Price Range
$0.468 - $0.4119

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 34.9 mm | 1.374 in

CBS-TM-22-19

Price Range
$0.5696 - $0.501

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 6.4 mm | 0.252 in

CBS-TM-4-19

Price Range
$0.4211 - $0.3705

Stock Levels
28000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 12.7 mm | 0.5 in

CBS-TM-8-19

Price Range
$0.4212 - $0.3707

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 31.8 mm | 1.252 in

CBS-TM-20-19

Price Range
$0.5484 - $0.4824

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in