Menu Search

Screw & Lock Support - Non-Locking, Bayonet Nose, Threaded Male

In stock

These Screw and Lock Supports are a two piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
$0.4217 - $0.479 Request the lead time here
0.157 in
#6-32
0.625 in
$0.4493 - $0.5108 Request the lead time here
0.157 in
0.299 in
#6-32
0.874 in
$0.4808 - $0.5457 4000 In stock
0.157 in
0.299 in
#6-32
1.126 in
$0.5186 - $0.5895 Request the lead time here
0.157 in
0.299 in
#6-32
1.374 in
$0.3834 - $0.4358 27000 In stock
0.157 in
0.299 in
#6-32
0.252 in
$0.3836 - $0.4359 1000 In stock
0.157 in
0.299 in
#6-32
0.5 in
$0.3048 - $0.3465 Request the lead time here
0.157 in
0.299 in
#6-32
0.374 in
$0.3633 - $0.4128 Request the lead time here
0.157 in
0.299 in
#6-32
0.874 in
$0.3099 - $0.3519 25000 In stock
0.157 in
0.299 in
#6-32
0.252 in
$0.4263 - $0.4844 2000 In stock
0.157 in
0.299 in
#6-32
0.752 in
$0.4994 - $0.5676 Request the lead time here
0.157 in
0.062 in
0.299 in
#6-32
1.252 in
$0.3774 - $0.429 Request the lead time here
0.157 in
0.299 in
#6-32
0.374 in
$0.3446 - $0.3914 Request the lead time here
0.157 in
0.299 in
#6-32
0.752 in
$0.3726 - $0.4232 9000 In stock
0.157 in
0.299 in
#6-32
1 in
$0.4035 - $0.4583 7000 In stock
0.157 in
0.299 in
#6-32
1.252 in
$0.5339 - $0.6069 Request the lead time here
0.157 in
0.062 in
0.299 in
#6-32
1.5 in
$0.4314 - $0.4904 4000 In stock
0.157 in
0.299 in
#6-32
1.5 in
$0.3404 - $0.387 Request the lead time here
0.157 in
0.299 in
#6-32
0.626 in
$0.3879 - $0.441 Request the lead time here
0.157 in
0.299 in
#6-32
1.126 in
$0.419 - $0.4761 Request the lead time here
0.157 in
#6-32
1.375 in
  • of 2
Screw Support - Non-Locking Fix ; 4 mm | 0.156 in ; 1.6 mm | 0.062 in ; #6-32 ; 15.9 mm | 0.625 in

CBS-TM-10-19

Price Range
$0.479 - $0.4217

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 22.2 mm | 0.874 in

CBS-TM-14-19

Price Range
$0.5108 - $0.4493

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 28.6 mm | 1.126 in

CBS-TM-18-19

Price Range
$0.5457 - $0.4808

Stock Levels
4000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 34.9 mm | 1.374 in

CBS-TM-22-19

Price Range
$0.5895 - $0.5186

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 6.4 mm | 0.252 in

CBS-TM-4-19

Price Range
$0.4358 - $0.3834

Stock Levels
27000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 12.7 mm | 0.5 in

CBS-TM-8-19

Price Range
$0.4359 - $0.3836

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 9.5 mm | 0.374 in

CBS-TM-6-01

Price Range
$0.3465 - $0.3048

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 22.2 mm | 0.874 in

CBS-TM-14-01

Price Range
$0.4128 - $0.3633

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 6.4 mm | 0.252 in

CBS-TM-4-01

Price Range
$0.3519 - $0.3099

Stock Levels
25000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 19.1 mm | 0.752 in

CBS-TM-12-19

Price Range
$0.4844 - $0.4263

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 31.8 mm | 1.252 in

CBS-TM-20-19

Price Range
$0.5676 - $0.4994

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 9.5 mm | 0.374 in

CBS-TM-6-19

Price Range
$0.429 - $0.3774

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 19.1 mm | 0.752 in

CBS-TM-12-01

Price Range
$0.3914 - $0.3446

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 25.4 mm | 1 in

CBS-TM-16-01

Price Range
$0.4232 - $0.3726

Stock Levels
9000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 31.8 mm | 1.252 in

CBS-TM-20-01

Price Range
$0.4583 - $0.4035

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 38.1 mm | 1.5 in

CBS-TM-24-19

Price Range
$0.6069 - $0.5339

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 38.1 mm | 1.5 in

CBS-TM-24-01

Price Range
$0.4904 - $0.4314

Stock Levels
4000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 15.9 mm | 0.626 in

CBS-TM-10-01

Price Range
$0.387 - $0.3404

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 28.6 mm | 1.126 in

CBS-TM-18-01

Price Range
$0.441 - $0.3879

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Non-Locking Fix ; 4 mm | 0.156 in ; 1.6 mm | 0.062 in ; #6-32 ; 34.9 mm | 1.375 in

CBS-TM-22-01

Price Range
$0.4761 - $0.419

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in