These Screw and Lock Supports are a two piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4341 - $0.4935 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.874 in
22.2 mm
|
||
| $0.4646 - $0.5273 | 4000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1.126 in
28.6 mm
|
||
| $0.501 - $0.5696 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1.374 in
34.9 mm
|
||
| $0.3705 - $0.4211 | 27000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.252 in
6.4 mm
|
||
| $0.3707 - $0.4212 | 1000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.5 in
12.7 mm
|
||
| $0.4824 - $0.5484 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
0.299 in
7.6 mm
|
#6-32
|
1.252 in
31.8 mm
|
||
| $0.5159 - $0.5864 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
0.299 in
7.6 mm
|
#6-32
|
1.5 in
38.1 mm
|
||
| $0.4119 - $0.468 | 2000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.752 in
19.1 mm
|
||
| $0.4476 - $0.5082 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1 in
25.4 mm
|
||
| $0.3899 - $0.4428 | 7000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1.252 in
31.8 mm
|
||
| $0.4169 - $0.4737 | 4000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1.5 in
38.1 mm
|
||
| $0.2945 - $0.3348 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.374 in
9.5 mm
|
||
| $0.3288 - $0.374 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.626 in
15.9 mm
|
||
| $0.351 - $0.3989 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.874 in
22.2 mm
|
||
| $0.3749 - $0.4262 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1.126 in
28.6 mm
|
||
| $0.2994 - $0.3401 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.252 in
6.4 mm
|
||
| $0.2994 - $0.3404 | 28000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.5 in
12.7 mm
|
||
| $0.3329 - $0.3782 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.752 in
19.1 mm
|
||
| $0.36 - $0.4089 | 9000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1 in
25.4 mm
|
||
| $0.3647 - $0.4145 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue