Menu Search

Screw & Lock Support - Locking, Bayonet Nose, Self-Threading Female

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Internal Thread Length Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
$0.6594 - $0.7911 Request the lead time here
0.157 in
0.062 in
#6,M3.5
1.250 in
$0.327 - $0.3623 Request the lead time here
0.157 in
M3
0.197 in
$0.3815 - $0.4226 3000 In stock
0.157 in
M3
0.591 in
$0.561 - $0.6215 4000 In stock
0.157 in
M3
1.378 in
$0.5289 - $0.5861 Request the lead time here
0.157 in
M3
1.181 in
$0.4008 - $0.444 Request the lead time here
0.157 in
M3
0.787 in
$0.7391 - $0.8867 Request the lead time here
0.157 in
0.118 in
M4
0.197 in
$0.3333 - $0.3693 Request the lead time here
0.157 in
M3
0.252 in
$0.7391 - $0.8867 5000 In stock
0.157 in
0.157 in
M4
0.236 in
$0.3465 - $0.3837 Request the lead time here
0.157 in
M3
0.276 in
$0.4392 - $0.4866 Request the lead time here
0.157 in
M3
0.984 in
$0.7391 - $1.1126 Request the lead time here
0.157 in
0.236 in
0.315 in
$0.3593 - $0.398 Request the lead time here
0.157 in
M3
0.394 in
$0.5522 - $0.7793 4000 In stock
0.157 in
0.311 in
0.626 in
$0.5327 - $0.6393 Request the lead time here
0.157 in
0.311 in
1.248 in
$0.5061 - $0.759 91000 In stock
0.157 in
0.205 in
0.252 in
$0.5228 - $0.6273 27000 In stock
0.157 in
0.311 in
0.5 in
$0.5142 - $0.6173 24000 In stock
0.157 in
0.311 in
0.374 in
$0.5094 - $0.6113 1000 In stock
0.157 in
0.311 in
1 in
$0.446 - $0.6689 16000 In stock
0.157 in
0.311 in
0.626 in
  • of 2
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.6 mm | 0.063 in ; #6;M3.5 ; 31.7 mm | 1.248 in

TCBS-20-19

Price Range
$0.7911 - $0.6594

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.310 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 5 mm | 0.197 in

CBTFS005A

Price Range
$0.3623 - $0.327

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 15 mm | 0.591 in

CBTFS025A

Price Range
$0.4226 - $0.3815

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 35 mm | 1.378 in

CBTFS045A

Price Range
$0.6215 - $0.561

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 30 mm | 1.181 in

CBTFS040A

Price Range
$0.5861 - $0.5289

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 20 mm | 0.787 in

CBTFS030A

Price Range
$0.444 - $0.4008

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Compatible Thread Sizes M4; Spacer Length 5.0 mm | 0.197 in

TCBN-T1-M4-8-5

Price Range
$0.8867 - $0.7391

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.118 in
  • Locking Head Height A
    0.374 in
  • Maximum Operating Temperature
    230 °F
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 6.4 mm | 0.250 in

CBTFS010A

Price Range
$0.3693 - $0.3333

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Compatible Thread Sizes M4; Spacer Length 6.0 mm | 0.236 in

TCBN-T1-M4-8-6

Price Range
$0.8867 - $0.7391

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.157 in
  • Locking Head Height A
    0.374 in
  • Maximum Operating Temperature
    230 °F
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 7 mm | 0.276 in

CBTFS015A

Price Range
$0.3837 - $0.3465

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 25 mm | 0.984 in

CBTFS035A

Price Range
$0.4866 - $0.4392

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - ; Spacer Length 8.0 mm | 0.315 in

TCBN-T1-M4-8-8

Price Range
$1.1126 - $0.7391

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 10 mm | 0.394 in

CBTFS020A

Price Range
$0.398 - $0.3593

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - ; Spacer Length 15.9 mm | 0.625 in

TCBS-10-19

Price Range
$0.7793 - $0.5522

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 31.8 mm | 1.250 in

TCBS-20-01

Price Range
$0.6393 - $0.5327

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 6.4 mm | 0.250 in

TCBS-4-19

Price Range
$0.759 - $0.5061

Stock Levels
91000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.205 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 12.7 mm | 0.500 in

TCBS-8-19

Price Range
$0.6273 - $0.5228

Stock Levels
27000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 9.5 mm | 0.375 in

TCBS-6-19

Price Range
$0.6173 - $0.5142

Stock Levels
24000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 25.4 mm | 1.000 in

TCBS-16-01

Price Range
$0.6113 - $0.5094

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 15.9 mm | 0.625 in

TCBS-10-01

Price Range
$0.6689 - $0.446

Stock Levels
16000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in