Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.6594 - $0.7911 | Request the lead time here |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6,M3.5
|
1.250 in
31.8 mm
|
||
| $0.327 - $0.3623 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
0.197 in
5.0 mm
|
||
| $0.3815 - $0.4226 | 3000 In stock |
0.157 in
4 mm
|
|
|
M3
|
0.591 in
15.0 mm
|
||
| $0.561 - $0.6215 | 4000 In stock |
0.157 in
4 mm
|
|
|
M3
|
1.378 in
35.0 mm
|
||
| $0.5289 - $0.5861 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
1.181 in
30.0 mm
|
||
| $0.4008 - $0.444 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
0.787 in
20.0 mm
|
||
| $0.7391 - $0.8867 | Request the lead time here |
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
|
M4
|
0.197 in
5.0 mm
|
||
| $0.3333 - $0.3693 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
0.252 in
6.4 mm
|
||
| $0.7391 - $0.8867 | 5000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
M4
|
0.236 in
6.0 mm
|
||
| $0.3465 - $0.3837 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
0.276 in
7.0 mm
|
||
| $0.4392 - $0.4866 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
0.984 in
25.0 mm
|
||
| $0.7391 - $1.1126 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.315 in
8.0 mm
|
||
| $0.3593 - $0.398 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
0.394 in
10.0 mm
|
||
| $0.5522 - $0.7793 | 4000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.626 in
15.9 mm
|
||
| $0.5327 - $0.6393 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.248 in
31.7 mm
|
||
| $0.5061 - $0.759 | 91000 In stock |
0.157 in
4.0 mm
|
0.205 in
5.2 mm
|
|
|
0.252 in
6.4 mm
|
||
| $0.5228 - $0.6273 | 27000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.5 in
12.7 mm
|
||
| $0.5142 - $0.6173 | 24000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.374 in
9.5 mm
|
||
| $0.5094 - $0.6113 | 1000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1 in
25.4 mm
|
||
| $0.446 - $0.6689 | 16000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.626 in
15.9 mm