Menu Search

Screw & Lock Support - Locking, Bayonet Nose, Self-Threading Female

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Internal Thread Length Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
$0.7649 - $0.9177 Request the lead time here
0.157 in
0.118 in
M4
0.197 in
$0.3384 - $0.375 Request the lead time here
0.157 in
M3
0.197 in
$0.3948 - $0.4374 3000 In stock
0.157 in
M3
0.591 in
$0.7649 - $1.1516 Request the lead time here
0.157 in
0.236 in
0.315 in
$0.3719 - $0.4119 Request the lead time here
0.157 in
M3
0.394 in
$0.5474 - $0.6066 Request the lead time here
0.157 in
M3
1.181 in
$0.345 - $0.3822 Request the lead time here
0.157 in
M3
0.252 in
$0.5807 - $0.6432 5000 In stock
0.157 in
M3
1.378 in
$0.7649 - $0.9177 5000 In stock
0.157 in
0.157 in
M4
0.236 in
$0.3587 - $0.3972 Request the lead time here
0.157 in
M3
0.276 in
$0.4545 - $0.5037 Request the lead time here
0.157 in
M3
0.984 in
$0.6825 - $0.8189 Request the lead time here
0.157 in
0.062 in
#6,M3.5
1.250 in
$0.4149 - $0.4596 Request the lead time here
0.157 in
M3
0.787 in
$0.5715 - $0.8066 4000 In stock
0.157 in
0.311 in
0.626 in
$0.5513 - $0.6617 Request the lead time here
0.157 in
0.311 in
1.248 in
$0.5238 - $0.7856 80000 In stock
0.157 in
0.205 in
0.252 in
$0.5411 - $0.6492 16000 In stock
0.157 in
0.311 in
0.5 in
$0.5322 - $0.6389 19000 In stock
0.157 in
0.311 in
0.374 in
$0.8637 - $1.0365 2000 In stock
0.157 in
0.157 in
0.236 in
$0.6339 - $0.7605 1000 In stock
0.157 in
0.311 in
0.874 in
  • of 2
Screw Support - Compatible Thread Sizes M4; Spacer Length 5.0 mm | 0.197 in

TCBN-T1-M4-8-5

Price Range
$0.9177 - $0.7649

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.118 in
  • Locking Head Height A
    0.374 in
  • Maximum Operating Temperature
    230 °F
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 5 mm | 0.197 in

CBTFS005A

Price Range
$0.375 - $0.3384

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 15 mm | 0.591 in

CBTFS025A

Price Range
$0.4374 - $0.3948

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - ; Spacer Length 8.0 mm | 0.315 in

TCBN-T1-M4-8-8

Price Range
$1.1516 - $0.7649

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 10 mm | 0.394 in

CBTFS020A

Price Range
$0.4119 - $0.3719

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 30 mm | 1.181 in

CBTFS040A

Price Range
$0.6066 - $0.5474

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 6.4 mm | 0.250 in

CBTFS010A

Price Range
$0.3822 - $0.345

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 35 mm | 1.378 in

CBTFS045A

Price Range
$0.6432 - $0.5807

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Compatible Thread Sizes M4; Spacer Length 6.0 mm | 0.236 in

TCBN-T1-M4-8-6

Price Range
$0.9177 - $0.7649

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.157 in
  • Locking Head Height A
    0.374 in
  • Maximum Operating Temperature
    230 °F
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 7 mm | 0.276 in

CBTFS015A

Price Range
$0.3972 - $0.3587

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 25 mm | 0.984 in

CBTFS035A

Price Range
$0.5037 - $0.4545

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.6 mm | 0.063 in ; #6;M3.5 ; 31.7 mm | 1.248 in

TCBS-20-19

Price Range
$0.8189 - $0.6825

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.310 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 20 mm | 0.787 in

CBTFS030A

Price Range
$0.4596 - $0.4149

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - ; Spacer Length 15.9 mm | 0.625 in

TCBS-10-19

Price Range
$0.8066 - $0.5715

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 31.8 mm | 1.250 in

TCBS-20-01

Price Range
$0.6617 - $0.5513

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 6.4 mm | 0.250 in

TCBS-4-19

Price Range
$0.7856 - $0.5238

Stock Levels
80000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.205 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 12.7 mm | 0.500 in

TCBS-8-19

Price Range
$0.6492 - $0.5411

Stock Levels
16000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 9.5 mm | 0.375 in

TCBS-6-19

Price Range
$0.6389 - $0.5322

Stock Levels
19000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 6 mm | 0.236 in

TCBN-T1-M3-6-6

Price Range
$1.0365 - $0.8637

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.236 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.157 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - ; Spacer Length 22.2 mm | 0.875 in

TCBS-14-19

Price Range
$0.7605 - $0.6339

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in