Menu Search

Screw & Lock Support - Locking, Bayonet Nose, Self-Threading Female

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Internal Thread Length Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
$0.6488 - $0.7784 1000 In stock
0.157 in
0.311 in
1.126 in
$0.8345 - $1.0014 7500 In stock
0.157 in
0.157 in
0.236 in
$0.4946 - $0.5936 5000 In stock
0.157 in
0.311 in
0.874 in
$0.4154 - $0.4983 18000 In stock
0.157 in
0.311 in
0.374 in
$0.4689 - $0.5627 42000 In stock
0.157 in
0.311 in
0.752 in
  • of 2
Screw Support - ; Spacer Length 28.6 mm | 1.125 in

TCBS-18-19

Price Range
$0.7784 - $0.6488

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 6 mm | 0.236 in

TCBN-T1-M3-6-6

Price Range
$1.0014 - $0.8345

Stock Levels
7500 In stock
Attributes
  • Distance Across Flats
    0.236 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.157 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - ; Spacer Length 22.2 mm | 0.875 in

TCBS-14-01

Price Range
$0.5936 - $0.4946

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 9.5 mm | 0.375 in

TCBS-6-01

Price Range
$0.4983 - $0.4154

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 19.1 mm | 0.750 in

TCBS-12-01

Price Range
$0.5627 - $0.4689

Stock Levels
42000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in