Menu Search

Screw & Lock Support - Locking, Bayonet Nose, Self-Threading Female

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Internal Thread Length Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
$0.7391 - $0.8867 Request the lead time here
0.157 in
0.118 in
M4
0.197 in
$0.7391 - $0.8867 5000 In stock
0.157 in
0.157 in
M4
0.236 in
$0.7391 - $1.1126 Request the lead time here
0.157 in
0.236 in
0.315 in
$0.5522 - $0.7793 4000 In stock
0.157 in
0.311 in
0.626 in
$0.5327 - $0.6393 Request the lead time here
0.157 in
0.311 in
1.248 in
$0.5061 - $0.759 91000 In stock
0.157 in
0.205 in
0.252 in
$0.5228 - $0.6273 26000 In stock
0.157 in
0.311 in
0.5 in
$0.5142 - $0.6173 24000 In stock
0.157 in
0.311 in
0.374 in
$0.5094 - $0.6113 1000 In stock
0.157 in
0.311 in
1 in
$0.446 - $0.6689 16000 In stock
0.157 in
0.311 in
0.626 in
$0.4154 - $0.4983 18000 In stock
0.157 in
0.311 in
0.374 in
$0.4689 - $0.5627 42000 In stock
0.157 in
0.311 in
0.752 in
$0.4086 - $0.4904 10000 In stock
0.157 in
0.205 in
0.252 in
$0.4226 - $0.5069 17000 In stock
0.157 in
0.311 in
0.5 in
$0.6309 - $0.7569 1000 In stock
0.157 in
0.311 in
1 in
$0.6702 - $0.8045 Request the lead time here
0.157 in
0.311 in
1.406 in
$0.5412 - $0.6497 1000 In stock
0.157 in
0.311 in
1.406 in
$0.6488 - $0.7784 1000 In stock
0.157 in
0.311 in
1.126 in
$0.8345 - $1.0014 7500 In stock
0.157 in
0.157 in
0.236 in
$0.5243 - $0.6288 7000 In stock
0.157 in
0.311 in
1.126 in
  • of 2
Screw Support - Compatible Thread Sizes M4; Spacer Length 5.0 mm | 0.197 in

TCBN-T1-M4-8-5

Price Range
$0.8867 - $0.7391

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.118 in
  • Locking Head Height A
    0.374 in
  • Maximum Operating Temperature
    230 °F
Screw Support - Compatible Thread Sizes M4; Spacer Length 6.0 mm | 0.236 in

TCBN-T1-M4-8-6

Price Range
$0.8867 - $0.7391

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.157 in
  • Locking Head Height A
    0.374 in
  • Maximum Operating Temperature
    230 °F
Screw Support - ; Spacer Length 8.0 mm | 0.315 in

TCBN-T1-M4-8-8

Price Range
$1.1126 - $0.7391

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - ; Spacer Length 15.9 mm | 0.625 in

TCBS-10-19

Price Range
$0.7793 - $0.5522

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 31.8 mm | 1.250 in

TCBS-20-01

Price Range
$0.6393 - $0.5327

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 6.4 mm | 0.250 in

TCBS-4-19

Price Range
$0.759 - $0.5061

Stock Levels
91000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.205 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 12.7 mm | 0.500 in

TCBS-8-19

Price Range
$0.6273 - $0.5228

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 9.5 mm | 0.375 in

TCBS-6-19

Price Range
$0.6173 - $0.5142

Stock Levels
24000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 25.4 mm | 1.000 in

TCBS-16-01

Price Range
$0.6113 - $0.5094

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 15.9 mm | 0.625 in

TCBS-10-01

Price Range
$0.6689 - $0.446

Stock Levels
16000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 9.5 mm | 0.375 in

TCBS-6-01

Price Range
$0.4983 - $0.4154

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 19.1 mm | 0.750 in

TCBS-12-01

Price Range
$0.5627 - $0.4689

Stock Levels
42000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 6.4 mm | 0.250 in

TCBS-4-01

Price Range
$0.4904 - $0.4086

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.205 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 12.7 mm | 0.500 in

TCBS-8-01

Price Range
$0.5069 - $0.4226

Stock Levels
17000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 25.4 mm | 1.000 in

TCBS-16-19

Price Range
$0.7569 - $0.6309

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 35.7 mm | 1.406 in

TCBS-22.5-19

Price Range
$0.8045 - $0.6702

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 35.7 mm | 1.406 in

TCBS-22.5-01

Price Range
$0.6497 - $0.5412

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 28.6 mm | 1.125 in

TCBS-18-19

Price Range
$0.7784 - $0.6488

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 6 mm | 0.236 in

TCBN-T1-M3-6-6

Price Range
$1.0014 - $0.8345

Stock Levels
7500 In stock
Attributes
  • Distance Across Flats
    0.236 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.157 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - ; Spacer Length 28.6 mm | 1.125 in

TCBS-18-01

Price Range
$0.6288 - $0.5243

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in