Quantity | Unit price |
---|---|
1000 - 9999 | $0.15 |
10000 - 24999 | $0.144 |
25000 + | $0.1124 |
Screw Size | 1/4 |
---|---|
Head Size | 0.626 in |
Head Size | 15.9 mm |
Overall Length | 0.358 in |
Overall Length | 9.1 mm |
Head Height | 0.079 in |
Head Height | 2.0 mm |
Colour | Black |
Material | Nylon 6/6 |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Head Shape | Square |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue