Quantity | Unit price |
---|---|
1 - 99 | $10.3077 |
100 - 199 | $5.1539 |
200 - 999 | $2.0616 |
1000 - 1199 | $0.9167 |
1200 - 10799 | $0.9167 |
10800 + | $0.8234 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Class Pressure Rating (All) | 6000 |
---|---|
Colour | Natural |
Compatible Nominal Pipe Sizes (All) | 1.250 in |
Full Material | Polyethylene |
Inside Height | 0.609 in |
Inside Height | 15.5 mm |
Inside Diameter | 53.6 mm |
Inside Diameter | 2.110 in |
SAE Code | #62 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue