Menu Search

Round Vinyl End Caps

In stock

Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants. In addition, it can withstand temperatures up to 350F.

Material: Polyvinyl Chloride (PVC) Colour: Black, Yellow, Red, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
375 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.0809 - $0.4683 Request the lead time here
1.000 in
$0.0749 - $0.4332 8980 In stock
1.000 in
$0.0767 - $0.444 5250 In stock
0.500 in
$0.1749 - $1.0133 4900 In stock
1.500 in
$11.2845 - $26.1323 29 In stock
1.000 in
$0.116 - $0.6705 Request the lead time here
0.500 in
$0.1742 - $1.0079 Request the lead time here
1.500 in
$0.1205 - $0.6974 6172 In stock
1.000 in
$0.1236 - $0.7154 6800 In stock
1.000 in
$0.0821 - $0.4745 3167 In stock
1.000 in
$0.1394 - $0.8066 6927 In stock
1.000 in
$0.1862 - $1.0778 2332 In stock
1.500 in
$0.1052 - $0.6087 8398 In stock
1.000 in
$0.1215 - $0.7035 7350 In stock
1.000 in
$0.0767 - $0.444 7389 In stock
0.500 in
  • of 19
0.141 in 1.000 in PVC Red

DMS0140-1A

Price Range
$0.4683 - $0.0809

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
0.172 in 1.000 in PVC Red

DMS0172-1A

Price Range
$0.4332 - $0.0749

Stock Levels
8980 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
0.375 in 0.500 in PVC Red

DMS0375-1/2A

Price Range
$0.444 - $0.0767

Stock Levels
5250 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    0.500 in
0.562 in 1.500 in PVC Red

DMS0562-1-1/2A

Price Range
$1.0133 - $0.1749

Stock Levels
4900 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.500 in
8.000 in 1.000 in PVC Black

DM8000-1A

Price Range
$26.1323 - $11.2845

Stock Levels
29 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
0.625 in 0.500 in PVC Red

DMS0625-1/2A

Price Range
$0.6705 - $0.116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    0.500 in
0.437 in 1.500 in PVC Red

DMS0437-1-1/2A

Price Range
$1.0079 - $0.1742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.500 in
0.470 in 1.000 in PVC Red

DMS0470-1A

Price Range
$0.6974 - $0.1205

Stock Levels
6172 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
0.531 in 1.000 in PVC Red

DMS0531-1A

Price Range
$0.7154 - $0.1236

Stock Levels
6800 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
0.187 in 1.000 in PVC Red

DMS0187-1A

Price Range
$0.4745 - $0.0821

Stock Levels
3167 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
0.544 in 1.000 in PVC Red

DMS0544-1A

Price Range
$0.8066 - $0.1394

Stock Levels
6927 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
0.625 in 1.500 in PVC Red

DMS0625-1-1/2A

Price Range
$1.0778 - $0.1862

Stock Levels
2332 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.500 in
0.375 in 1.000 in PVC Red

DMS0375-1A

Price Range
$0.6087 - $0.1052

Stock Levels
8398 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
0.500 in 1.000 in PVC Red

DMS0500-1A

Price Range
$0.7035 - $0.1215

Stock Levels
7350 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
0.500 in 0.500 in PVC Red

DMS0500-1/2A

Price Range
$0.444 - $0.0767

Stock Levels
7389 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    0.500 in