Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.
Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.
The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants. In addition, it can withstand temperatures up to 350F.
Material: Polyvinyl Chloride (PVC) Colour: Black, Yellow, Red, White
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $12.4824 - $28.9067 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $0.0749 - $0.4332 | 7700 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1052 - $0.6087 | 8398 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1205 - $0.6974 | 6155 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0743 - $0.4296 | 14753 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1742 - $1.0079 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $0.1515 - $0.8772 | 1380 In stock |
1.500 in
38.1 mm
|
|
||
| $0.0999 - $0.5783 | 7324 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1862 - $1.0778 | 2132 In stock |
1.500 in
38.1 mm
|
|
||
| $11.2845 - $26.1323 | 29 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0821 - $0.4745 | 3167 In stock |
1.000 in
25.4 mm
|
|
||
| $7.2356 - $16.7559 | 57 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0809 - $0.4683 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
| $0.0767 - $0.444 | 5150 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1394 - $0.8066 | 5190 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1215 - $0.7035 | 7350 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1749 - $1.0133 | 4900 In stock |
1.500 in
38.1 mm
|
|
||
| $0.0767 - $0.444 | 6389 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1394 - $0.8066 | 6927 In stock |
1.000 in
25.4 mm
|
|
||
| $0.116 - $0.6705 | Request the lead time here |
0.500 in
12.7 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue