Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.
Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.
The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants. In addition, it can withstand temperatures up to 350F.
Material: Polyvinyl Chloride (PVC) Colour: Black, Yellow, Red, White
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0984 - $0.5703 | 315797 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0836 - $0.4833 | 65198 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1224 - $0.7089 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $0.101 - $0.5846 | 5196 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0746 - $0.4314 | 5197 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1425 - $0.8253 | 3500 In stock |
1.500 in
38.1 mm
|
|
||
| $0.1052 - $0.6087 | 16300 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1068 - $0.6186 | 1797 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1466 - $0.8478 | 3000 In stock |
1.500 in
38.1 mm
|
|
||
| $0.1205 - $0.6974 | 5900 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0767 - $0.444 | 3201 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1533 - $0.888 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $0.1236 - $0.7154 | 2878 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0999 - $0.5783 | 3990 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1781 - $1.0313 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $0.2034 - $1.178 | 4331 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1196 - $0.6929 | 5126 In stock |
0.500 in
12.7 mm
|
|
||
| $0.2067 - $1.1969 | 2000 In stock |
1.500 in
38.1 mm
|
|
||
| $0.1727 - $0.9999 | 3364 In stock |
1.000 in
25.4 mm
|
|
||
| $0.2996 - $1.7348 | 2500 In stock |
1.000 in
25.4 mm