Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.
Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.
The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants. In addition, it can withstand temperatures up to 350F.
Material: Polyvinyl Chloride (PVC) Colour: Black, Yellow, Red, White
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.5511 - $3.1902 | 200 In stock |
1.000 in
25.4 mm
|
|
||
| $0.5505 - $3.1869 | 985 In stock |
0.500 in
12.7 mm
|
|
||
| $0.8411 - $4.8695 | 430 In stock |
1.500 in
38.1 mm
|
|
||
| $0.0578 - $0.3348 | 9075 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1068 - $0.6186 | 3100 In stock |
1.500 in
38.1 mm
|
|
||
| $1.4613 - $3.3842 | 130 In stock |
1.500 in
38.1 mm
|
|
||
| $0.9942 - $2.3027 | 829 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1494 - $0.8648 | 10490 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0975 - $0.5649 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
| $0.0975 - $0.5649 | 49377 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1172 - $0.6785 | 28474 In stock |
1.500 in
38.1 mm
|
|
||
| $0.1163 - $0.6732 | 11457 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0887 - $0.5138 | 88688 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1305 - $0.7556 | 2000 In stock |
1.500 in
38.1 mm
|
|
||
| $0.117 - $0.6777 | 10600 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0767 - $0.444 | 1795 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1749 - $1.0133 | 7690 In stock |
1.500 in
38.1 mm
|
|
||
| $0.1781 - $1.0313 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
| $0.116 - $0.6705 | 22768 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1965 - $1.1378 | 4036 In stock |
1.500 in
38.1 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue