Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.
Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.
The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants. In addition, it can withstand temperatures up to 350F.
Material: Polyvinyl Chloride (PVC) Colour: Black, Yellow, Red, White
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.1052 - $0.6087 | 2604 In stock |
1.000 in
25.4 mm
|
|
||
| $1.5072 - $3.4904 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $1.4399 - $3.3347 | 231 In stock |
0.500 in
12.7 mm
|
|
||
| $1.9121 - $4.4276 | 246 In stock |
1.000 in
25.4 mm
|
|
||
| $2.2283 - $5.1602 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
| $2.7312 - $6.3249 | 5370 In stock |
1.500 in
38.1 mm
|
|
||
| $0.1736 - $1.0044 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $4.2647 - $9.8762 | 38 In stock |
1.500 in
38.1 mm
|
|
||
| $2.9471 - $6.8247 | 150 In stock |
1.000 in
25.4 mm
|
|
||
| $3.0189 - $6.9909 | 48 In stock |
1.000 in
25.4 mm
|
|
||
| $4.2887 - $9.9317 | 617 In stock |
1.000 in
25.4 mm
|
|
||
| $8.5293 - $19.7519 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $8.8887 - $20.5844 | 27 In stock |
1.500 in
38.1 mm
|
|
||
| $6.5166 - $15.0914 | 158 In stock |
1.000 in
25.4 mm
|
|
||
| $6.4928 - $15.036 | 5 In stock |
1.000 in
25.4 mm
|
|
||
| $7.0199 - $16.2566 | 85 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0678 - $0.0714 | 13589 In stock |
|
|
||
| $0.0632 - $0.3653 | 81300 In stock |
0.500 in
12.7 mm
|
|
||
| $0.0809 - $0.4683 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
| $0.0687 - $0.3975 | Request the lead time here |
0.500 in
12.7 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue