Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.
Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.
The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants. In addition, it can withstand temperatures up to 350F.
Material: Polyvinyl Chloride (PVC) Colour: Black, Yellow, Red, White
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0887 - $0.5138 | 17544 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1505 - $0.8711 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $0.1215 - $0.7035 | 3543 In stock |
1.000 in
25.4 mm
|
|
||
| $0.092 - $0.5327 | Request the lead time here |
0.500 in
12.7 mm
|
|
||
| $0.1661 - $0.9614 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $0.1346 - $0.7788 | 7956 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1661 - $0.9614 | 475 In stock |
0.500 in
12.7 mm
|
|
||
| $0.2949 - $1.7072 | 148 In stock |
1.500 in
38.1 mm
|
|
||
| $0.1709 - $0.9893 | 5487 In stock |
1.000 in
25.4 mm
|
|
||
| $0.2391 - $1.3839 | 2133 In stock |
1.000 in
25.4 mm
|
|
||
| $0.2366 - $1.3688 | 4119 In stock |
1.500 in
38.1 mm
|
|
||
| $0.2178 - $1.2603 | 7145 In stock |
0.500 in
12.7 mm
|
|
||
| $0.3906 - $2.2611 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $0.393 - $2.2754 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
| $0.333 - $1.9281 | 4137 In stock |
0.500 in
12.7 mm
|
|
||
| $0.549 - $3.1778 | 565 In stock |
1.500 in
38.1 mm
|
|
||
| DM1375-1A | $0.4914 - $2.8448 | 320 In stock |
1.000 in
25.4 mm
|
|
|
| $0.386 - $2.2343 | 3010 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1892 - $1.0949 | 19932 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1965 - $1.1369 | 3256 In stock |
1.000 in
25.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue