Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.2016 - $0.7418 | 8000 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
22
|
||
| $0.2636 - $0.9701 | 13190 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
15
|
||
| $0.219 - $3.0783 | Request the lead time here |
0.625 in
15.9 mm
|
Black
|
Polished
|
12
|
||
| $0.137 - $1.9241 | 2779 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
17
|
||
| RDG1190A | $0.252 - $0.9284 | 16358 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
13
|
|
| $0.1742 - $0.6414 | Request the lead time here |
0.750 in
19.1 mm
|
Black
|
Polished
|
17
|
||
| $0.3594 - $1.3176 | 1394 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
14
|
||
| $0.2181 - $2.8919 | 7100 In stock |
0.875 in
22.2 mm
|
Black
|
Polished
|
18
|
||
| $0.3662 - $1.3457 | 2263 In stock |
|
Black
|
Polished
|
14
|
||
| $0.4713 - $1.7328 | 6954 In stock |
1 in
25.4 mm
|
Black
|
Polished
|
16
|
||
| $0.3359 - $4.4543 | 3725 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
16
|
||
| $0.371 - $4.9205 | 2042 In stock |
1.374 in
34.9 mm
|
Black
|
Polished
|
16
|
||
| $0.4595 - $6.0501 | 850 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
14
|
||
| $0.4409 - $5.8068 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
Polished
|
19
|
||
| $0.5226 - $1.9308 | 332 In stock |
1.752 in
44.5 mm
|
Black
|
Polished
|
11
|
||
| $0.4713 - $6.2033 | Request the lead time here |
1.752 in
44.5 mm
|
Black
|
Polished
|
20
|
||
| $0.5714 - $2.1105 | 4984 In stock |
2 in
50.8 mm
|
Black
|
Polished
|
20
|
||
| $0.238 - $3.1442 | 20400 In stock |
|
White
|
Textured
|
10-12
|
||
| $0.2681 - $3.5606 | 193677 In stock |
|
Black
|
Textured
|
14-20
|
||
| $0.1532 - $2.1525 | Request the lead time here |
|
Black
|
Polished
|
14-20
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue