Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.1827 - $1.1828 | Request the lead time here |
1.102 in
28.0 mm
|
Black
|
Textured
|
|
||
| $0.3285 - $2.1264 | 4244 In stock |
1.575 in
40.0 mm
|
Black
|
Textured
|
|
||
| $0.2142 - $1.388 | 5895 In stock |
1.181 in
30.0 mm
|
Black
|
Eroded
|
|
||
| $0.1218 - $0.7869 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
Textured
|
|
||
| $0.1586 - $1.0236 | 17244 In stock |
0.787 in
20.0 mm
|
Black
|
Textured
|
|
||
| $0.1709 - $1.1033 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
Textured
|
|
||
| $0.197 - $2.7515 | 11746 In stock |
0.500 in
12.7 mm
|
Black
|
Polished
|
18
|
||
| $0.2253 - $0.8306 | 2550 In stock |
1 in
25.4 mm
|
Black
|
Polished
|
20
|
||
| $0.2583 - $0.9534 | 6185 In stock |
1.126 in
28.6 mm
|
Black
|
Polished
|
18
|
||
| $0.384 - $5.0927 | 1038 In stock |
1.374 in
34.9 mm
|
Black
|
Polished
|
13
|
||
| $0.2088 - $2.9295 | 11900 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
16
|
||
| $0.7196 - $2.6552 | 4741 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
18
|
||
| $0.4878 - $6.4203 | 880 In stock |
1.752 in
44.5 mm
|
Black
|
Polished
|
16
|
||
| $0.2192 - $0.8085 | 15865 In stock |
0.375 in
9.5 mm
|
Black
|
Polished
|
19
|
||
| $0.2582 - $3.4262 | 17713 In stock |
0.874 in
22.2 mm
|
Black
|
Polished
|
14
|
||
| $0.2187 - $3.0896 | 2900 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
13
|
||
| $0.1718 - $2.414 | 1500 In stock |
|
Black
|
Textured
|
14-20
|
||
| $0.2528 - $3.5723 | 8558 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.2264 - $0.833 | 2784 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
14
|
||
| $0.2253 - $0.8306 | Request the lead time here |
1 in
25.4 mm
|
Black
|
Polished
|
17